??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70545-12G
Bill of material
031-70545-12G
Part Number
031-70545-12G
Description
RF Connector BNC Right Angle Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized
Body Finish
Nickel
Body Material
Brass
Cable Group
Q2
Cable Type
Belden 1794A,Belden 4794R
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
Download CAD models