??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70534
Bill of material
031-70534
Part Number
031-70534
Description
RF Connector BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
Q2
Cable Type
Belden 1794A,Belden 4794R
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
Download CAD models