??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70526-22
Bill of material
031-70526-22
Part Number
031-70526-22
Description
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - End Launch
PCB Thickness Max
0.084 Inches (2.13 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models