??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6823
Bill of material
031-6823
Part Number
031-6823
Description
RF Connector TNC Straight Crimp Jack Times LMR-195 Optimized 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
LL02
Cable Type
Times LMR-195 Optimized,Times LMR-200-LLPL Optimized
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
Download CAD models