??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6600
Bill of material
031-6600
Part Number
031-6600
Description
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 50 Ohm IP67
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Solder Cup
Post Length
0.190 Inches (4.83 mm)
Extended Dielectric Length
0.200 Inches (5.08 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models