??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6505
Bill of material
031-6505
Part Number
031-6505
Description
RF Connector TNC Straight Crimp Jack Times LMR-200 Belden 7807A 50 Ohm IP67
Body Finish
Nickel
Body Material
Brass
Cable Group
C2
Cable Type
Times LMR-200,Times MSI-22,Belden 7807A
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-5
Size Category
Miniature
Previews
3D
2D
Download CAD models