??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6427
Bill of material
031-6427
Part Number
031-6427
Description
RF Connector BNC Straight Clamp Jack RG-316DS RD-316 4-Hole Flange 50 Ohm IP67
Body Finish
Nickel
Body Material
Brass
Cable Group
B1
Cable Type
RG-316 Double Shield,RD-316
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Mounting Feature
4-Hole Flange
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
2
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Miniature
Previews
3D
2D
Download CAD models