??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6395
Bill of material
031-6395
Part Number
031-6395
Description
RF Connector TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm IP68
Body Finish
Nickel
Body Material
Brass
Cable Group
SR0
Cable Type
0.047-inch Conformable,M17/151
Impedance
50
Insulator Material
PTFE
IP Rating
IP68
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
2
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Miniature
Previews
3D
2D
Download CAD models