??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6208
Bill of material
031-6208
Part Number
031-6208
Description
AMC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
AMC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
TNC
Adapter Side 2 Style
Jack
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Pobierz modele CAD