??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6071
Bill of material
031-6071
Part Number
031-6071
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
75
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
85
Temp Min
-55
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.120 Inches (3.05 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models