??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5998-RFX
Bill of material
031-5998-RFX
Part Number
031-5998-RFX
Description
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
I
Cable Type
Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-11
Size Category
Miniature
Previews
3D
2D
Download CAD models