??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5633-1010
Bill of material
031-5633-1010
Part Number
031-5633-1010
Description
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
50
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
1
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.160 Inches (4.06 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models