??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5431-2010
Bill of material
031-5431-2010
Part Number
031-5431-2010
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 50 Ohm Isolated
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
50
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Operating Level
Commercial
Isolated
Yes
Low PIM
No
Frequency Max
1
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.120 Inches (3.05 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models