??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5329-51RFX
Bill of material
031-5329-51RFX
Part Number
031-5329-51RFX
Description
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PBT
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Silver
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.150 Inches (3.81 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models