You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
031-5136
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/031_5136.prj},{NB=031-5136},{SHA256=0i6a8FlnwLkiYfXumRU4Y2Q9tcCNoPclxQ2KfZjduaw=},{INAME=00116__0312d5136},{PN=031-5136},{DESC=RF Connector BNC Straight Twist On Plug RG-59 RG-62 50 Ohm},{BF=Nickel},{BM=Brass},{CG=D},{CT=RG-59,RG-62,Belden 8221,Belden 8241,Belden 9169,Belden 9204,Belden 9228,Canare LV-61S},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Brass},{ORIENTATION=Straight},{CTERM=Twist On},{CM=Bayonet},{MC=500},{TS=Cable - Twist On},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5136
Bill of material
031-5136
Part Number
031-5136
Description
RF Connector BNC Straight Twist On Plug RG-59 RG-62 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
D
Cable Type
RG-59,RG-62,Belden 8221,Belden 8241,Belden 9169,Belden 9204,Belden 9228,Canare LV-61S
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Twist On
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Twist On
Size Category
Miniature
Previews
3D
2D
下載CAD模型
生成CAD模型