??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-4803-RFX
Bill of material
031-4803-RFX
Part Number
031-4803-RFX
Description
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
Delrin
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
Yes
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Previews
3D
2D
Download CAD models