??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-34179-1
Bill of material
031-34179-1
Part Number
031-34179-1
Description
RF Connector Twinax Right Angle Clamp Plug Non-Constant Impedance
Body Finish
Nickel
Body Material
Brass
Cable Group
TW
Cable Type
Twinax Style Group
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Standard
Previews
3D
2D
Download CAD models