??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-334
Bill of material
031-334
Part Number
031-334
Description
RF Connector BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
C1
Cable Type
RG-55,RG-142,RG-223,RG-400,Belden 83242,Times SF-142B
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-3
Size Category
Miniature
Previews
3D
2D
Download CAD models