??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-3301
Bill of material
031-3301
Part Number
031-3301
Description
M39012/16-0101 RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved
Body Finish
Silver
Body Material
Brass
Cable Group
C
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Miniature
Previews
3D
2D
Download CAD models