??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-327-RFX
Bill of material
031-327-RFX
Part Number
031-327-RFX
Description
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
C
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-8
Size Category
Miniature
Previews
3D
2D
Download CAD models