??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-2677-1
Bill of material
031-2677-1
Part Number
031-2677-1
Description
RF Connector RP-Triax Straight Jack Flat Tab Bulkhead Non-Constant Impedance Hermetic
Body Finish
Silver
Body Material
Brass
Impedance
Non-Constant
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
0.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Nickel
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Flat Tab
Size Category
Standard
Previews
3D
2D
Pobierz modele CAD