??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-2221
Bill of material
031-2221
Part Number
031-2221
Description
UG-1094A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Silver
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Solder Cup
Extended Dielectric Length
0.205 Inches (5.21 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models