??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-220N-75
Bill of material
031-220N-75
Part Number
031-220N-75
Description
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Mounting Feature
Bulkhead
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
BNC
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models