??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-207
Bill of material
031-207
Part Number
031-207
Description
UG-910/U BNC Straight Clamp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
D
Cable Type
RG-59,RG-62,Belden 8221,Belden 8241,Belden 9169,Belden 9204,Belden 9228,Canare LV-61S
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Silver
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Clamp
Size Category
Miniature
Previews
3D
2D
Download CAD models