??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-10
Bill of material
031-10
Part Number
031-10
Description
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PPO
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Operating Level
Commercial
Isolated
Yes
Low PIM
No
Frequency Max
1
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Silver
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Solder Cup
Extended Dielectric Length
0.440 Inches (11.18 mm)
Size Category
Miniature
Previews
3D
2D
Download CAD models