??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
0308359 - S
Lista materiale
PHOENIX CONTACT 0308359
Product number of the Manufacturer
0308359
Short Description
Switching lock
Long Description
Switching lock, for disconnect slides, length: 12 mm, width: 8.2 mm, color: white
Manufacturer Type Description
S
Preview
International product number
4017918000981
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918000981
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, for disconnect slides, length: 12 mm, width: 8.2 mm, color: white
Product type
S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD