??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0308223 - ATS-RTK-BEN
Bill of material
PHOENIX CONTACT 0308223
Product number of the Manufacturer
0308223
Short Description
Partition plate
Long Description
Partition plate, length: 61 mm, width: 0.8 mm, height: 61 mm, color: gray
Manufacturer Type Description
ATS-RTK-BEN
Preview
International product number
4017918000974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
93 mm
net weight
0.00363 kg
min. thickness
0.800 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918000974
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 61 mm, width: 0.8 mm, height: 61 mm, color: gray
Product type
ATS-RTK-BEN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드