??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0307300000 - QVS 2 SAKT1+2
Bill of material
Weidmueller 0307300000
Preview
Product number of the Manufacturer
0307300000
Manufacturer Type Description
QVS 2 SAKT1+2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 12.00, Insulated: Yes, 41 A, beige
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190036140
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
12 mm
rated current
41 A
Number of bridged terminals
2
color
beige
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
Yes
Assembly type
screwable
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models