??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0305174 - FB 10- GSK/S
Bill of material
PHOENIX CONTACT 0305174
Product number of the Manufacturer
0305174
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 8.2 mm, color: silver
Manufacturer Type Description
FB 10- GSK/S
Preview
International product number
4017918000769
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.006 kg
Grid dimensions
8.200 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918000769
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 8.2 mm, color: silver
Product type
FB 10- GSK/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели