??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0304214 - TS-GSK
Bill of material
PHOENIX CONTACT 0304214
Product number of the Manufacturer
0304214
Short Description
Separating plate
Long Description
Separating plate, length: 61 mm, width: 0.8 mm, height: 61 mm, color: gray
Manufacturer Type Description
TS-GSK
Preview
International product number
4017918000592
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
61.0 mm
net weight
0.002402 kg
min. thickness
0.800 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918000592
Manufacturer product designation
Separating plate
Manufacturer product description
Separating plate, length: 61 mm, width: 0.8 mm, height: 61 mm, color: gray
Product type
TS-GSK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型