您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0304175
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/40/0304175.prj},{NB=0304175},{MANUID=0304175},{AAF040=0.010},{AAP367=10},{AAO663=4017918000585},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369095},{DESCSHORT=Fixed bridge},{DESCLONG=Fixed bridge, color: silver},{MANUTYPEDESC=FB 10- GSK},{PREVIEW=../../../_pool_/82/c3/89911_2000_int_04.png},{INTNO=4017918000585},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=78},{BAD124=No},{BAA351=silver-colored},{BAB888=Cross connector},{BAD383=No},{AAC034=No},{AAW338=Fixed bridge},{AAU734=Fixed bridge, color: silver},{AAO057=FB 10- GSK},{COO=CN},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/0304175},{AAO677=PHOENIX CONTACT GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0304175 - FB 10- GSK
Bill of material
PHOENIX CONTACT 0304175
Product number of the Manufacturer
0304175
Short Description
Fixed bridge
Long Description
Fixed bridge, color: silver
Manufacturer Type Description
FB 10- GSK
Preview
International product number
4017918000585
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
78
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.010
kg
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918000585
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, color: silver
Product type
FB 10- GSK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型