??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0304023 - D-UGSK
Bill of material
PHOENIX CONTACT 0304023
Product number of the Manufacturer
0304023
Short Description
End cover
Long Description
End cover, length: 61 mm, width: 2.2 mm, height: 61 mm, color: gray
Manufacturer Type Description
D-UGSK
Preview
International product number
4017918000530
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
color
Grey
height
61 mm
net weight
0.00538 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918000530
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 61 mm, width: 2.2 mm, height: 61 mm, color: gray
Product type
D-UGSK
URI of the product
http://www.phoenixcontact.com/product/0304023
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models