??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0302216 - TS-RKN
Bill of material
PHOENIX CONTACT 0302216
Product number of the Manufacturer
0302216
Short Description
Separating plate
Long Description
Separating plate, width: 0.8 mm, color: gray
Manufacturer Type Description
TS-RKN
Preview
color
Grey
height
43 mm
net weight
0.002 kg
min. thickness
0.800 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918000325
Manufacturer product designation
Separating plate
Manufacturer product description
Separating plate, width: 0.8 mm, color: gray
Product type
TS-RKN
GLN of manufacturer
4063151
International product number
4017918000325
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models