??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PERI
Description
030170 - Dywidag tie rod DW 15 1.50m
Bill of material
030170 Dywidag tie rod DW 15 1.50m
Article Number
030170
SHORTNAME
DW 15 L=1.50m
Article Name
DW 15 L=1.50m
Article Description
Dywidag tie rod DW 15 1.50m
LOD Level
300
Weight
2.16 kg
Product information
https://www.peri.com/en
Previews
3D
Dimensão
2D
Baixar modelos em CAD