??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0301547 - KSS 6
Bill of material
PHOENIX CONTACT 0301547
Product number of the Manufacturer
0301547
Short Description
Short-circuit connector
Long Description
Short-circuit connector, pitch: 6 mm, color: black
Manufacturer Type Description
KSS 6
Preview
International product number
4017918000257
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Black
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
6 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918000257
Manufacturer product designation
Short-circuit connector
Manufacturer product description
Short-circuit connector, pitch: 6 mm, color: black
Product type
KSS 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models