??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0301521 - ISSBI 10-10
Bill of material
PHOENIX CONTACT 0301521
Product number of the Manufacturer
0301521
Short Description
Bridge
Long Description
Bridge, pitch: 10 mm, color: silver
Manufacturer Type Description
ISSBI 10-10
Preview
International product number
4017918000233
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.023 kg
Grid dimensions
10 mm
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918000233
Manufacturer product designation
Bridge
Manufacturer product description
Bridge, pitch: 10 mm, color: silver
Product type
ISSBI 10-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models