??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0301505 - ISSBI 10- 6
Bill of material
PHOENIX CONTACT 0301505
Product number of the Manufacturer
0301505
Short Description
Bridge
Long Description
Bridge, pitch: 6 mm, color: silver
Manufacturer Type Description
ISSBI 10- 6
Preview
International product number
4017918000226
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.008 kg
Grid dimensions
6 mm
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918000226
Manufacturer product designation
Bridge
Manufacturer product description
Bridge, pitch: 6 mm, color: silver
Product type
ISSBI 10- 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD