??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0300720000 - AKA 2.5
Bill of material
Weidmueller 0300720000
Preview
Product number of the Manufacturer
0300720000
Manufacturer Type Description
AKA 2.5
Short Description
Feed-through terminal block, Solder connection, 2.5 mm², 400 V, 20 A, Number of connections: 1
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190072018
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
20 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
20 A
height
20 mm
Power loss, static, current-independent [Pls]
0.770 W
color
yellow
depth
23.500 mm
Connection type
Soldering lug connection
Combustibility class
V0
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
6 mm
rated voltage
400 V
Mass
0.004 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models