??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
030020 - Dywidag tie rod DW 15 1.70m
Bill of material
030020 Dywidag tie rod DW 15 1.70m
Article Number
030020
SHORTNAME
DW 15 L=1.70m
Article Name
DW 15 L=1.70m
Article Description
Dywidag tie rod DW 15 1.70m
LOD Level
300
Weight
2.45 kg
Product information
https://www.peri.com/en
Previews
3D
Dimension
2D
Download CAD models