??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
030005 - Dywidag tie rod DW 15 0.50m
Bill of material
030005 Dywidag tie rod DW 15 0.50m
Article Number
030005
SHORTNAME
DW 15 L=0.50m
Article Name
DW 15 L=0.50m
Article Description
Dywidag tie rod DW 15 0.50m
LOD Level
300
Weight
0.72 kg
Product information
https://www.peri.com/en
Previews
3D
Dimension
2D
Download CAD models