??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0300001 - SBJ 2- 8/13-GSK/S MEVAG
Bill of material
PHOENIX CONTACT 0300001
Product number of the Manufacturer
0300001
Short Description
Switching jumper
Long Description
Switching jumper, color: silver
Manufacturer Type Description
SBJ 2- 8/13-GSK/S MEVAG
Preview
International product number
4017918247478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.009 kg
Design
switchable link
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918247478
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, color: silver
Product type
SBJ 2- 8/13-GSK/S MEVAG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models