??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CP System
Description
030 Chain Cable - Calbe Chain
Bill of material
CPS030-15 (210,38,50,0,0)_CC
Type
CPS030
Inner Height
19.0 mm
Outer Height
26 mm
Inside Width
mm
Outside Width
29 mm
Chain Length
210 mm
Radius
mm
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
Pitch
30 mm
INFO
PDF Katalog
プレビュー
3D
2D
ダウンロード(CADデータ)