??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
03 - Air Cargo/Conveyor Casters (to 450 lb/ea)
Bill of material
03XN02028S004C
Part Number
03XN02028S004C
Series
03 Series
Fastening Type
Fastening Size
4-3/8'' x 3.16''
Wheel Diameter
Inch
Tread Width
1 3/8 Inch
Bearing Type
Double Sealed Precision Ball
Capacity
450 lbs.
Mount Height
3 3/4 Inch
Toe Guard
Previews
3D
Dimension
2D
Download CAD models