??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
03/04/05 Series - Low Profile Casters - Up to 500lb
Bill of material
03PO16IB8106YY
Part Number
03PO16IB8106YY
Series
Overall Size
Bolt Hole Pattern
1-3/4" x 2-7/8" slotted to 3"
Mounting Bolt Size
5/16 Inch
Wheel Dia.
Inch
Swivel Radius
Inch
Overall Height
2 1/4 Inch
Tread Width
1 11/16 Inch
Wheel Type
Bearing Type
Load Cap.
300 lbs.
Wheel Color
Brake Options
Finish
Previews
3D
2D
Download CAD models