??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0296800000 - VH 4.9/4/2.8
Bill of material
Weidmueller 0296800000
Preview
Product number of the Manufacturer
0296800000
Manufacturer Type Description
VH 4.9/4/2.8
Short Description
Connecting sleeve (terminal) Height: 4 mm, Width: 4 mm, Depth: 5 mm, Copper
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190008000
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.000 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models