??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0294420000 - AP AKZ4 KRG
Bill of material
Weidmueller 0294420000
Preview
Product number of the Manufacturer
0294420000
Manufacturer Type Description
AP AKZ4 KRG
Short Description
End plate (terminals) 27 mm x 1.5 mm, dark beige, yellow
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190128289
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
height
27 mm
color
beige
Combustibility class
V0
Latchable present
Yes
min. thickness
1.500 mm
Mass
0.002 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models