??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0294000000 - STR 5 F.SCHT 5
Bill of material
Weidmueller 0294000000
Preview
Product number of the Manufacturer
0294000000
Manufacturer Type Description
STR 5 F.SCHT 5
Short Description
Device marking, 16.5 mm, Polyester, PVC-free, Transparent
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190099497
Manufacturer Name
Weidmueller Group
material
Polyester
Mass
0.000 kg
depth
0.500 mm
height
39.5 mm
width
16.9 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models