??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0286500000 - STB 18/RSF1
Bill of material
Weidmueller 0286500000
Preview
Product number of the Manufacturer
0286500000
Manufacturer Type Description
STB 18/RSF1
Short Description
Socket (terminal) Plug-in depth: 15 mm, Depth: 23 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190515591
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.003 kg
customs tariff number (TARIC)
73181558
URL
URL
Previews
3D
2D
Download CAD models