??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0285200000 - VH 17.5/5/3.4
Bill of material
Weidmueller 0285200000
Preview
Product number of the Manufacturer
0285200000
Manufacturer Type Description
VH 17.5/5/3.4
Short Description
Connecting sleeve (terminal) Height: 5 mm, Width: 5 mm, Depth: 17.5 mm, Copper
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190054717
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models