??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0274620000 - MK 3/10
Bill of material
Weidmueller 0274620000
Preview
Product number of the Manufacturer
0274620000
Manufacturer Type Description
MK 3/10
Short Description
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 400 V, 24 A, Number of poles: 10, 91.25 mm, medium yellow
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190117559
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Bore holes distance, centric
18.500 mm
rated current
24 A
Number of contact points per pole
20
Rated current [In] for the power loss specification
24 A
Pole number
10
Power loss, static, current-independent [Pls]
0.770 W
color
yellow
Connection type
Screw connection
Combustibility class
5V
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
rated voltage
400 V
Mass
0.035 kg
depth
16.1 mm
height
15 mm
width
91.25 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models